IESNA:LM-63-2002
[TEST]P955137
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21008
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3276.9 3076.5 2902.7 2697.1 2491.5 2364.1 2319 2325.6 2364.1 2413.2
2642.7 3355.1 4512 5671.5 6844.3 7742.4 8535.8 9159.3 9797.4 10207.4
10237.9 9729.8 7459.9 6499.3 5407.5 3674.9 2276.6 1799 1208.6 636.8
318.4 241.5 153.9 90.2 35.8 0 0
3276.9 3104.4 2930.6 2726.3 2518 2389.3 2341.6 2337.6 2370.8 2415.9
2592.3 3210.5 4322.3 5625.1 6750.1 7685.4 8509.2 9221.7 9818.7 10292.3
10398.4 9979.2 7786.2 6663.9 5623.7 3909.7 2423.8 1866.6 1249.7 668.6
371.5 291.9 199 130 84.9 19.9 0
3276.9 3100.4 2937.2 2743.5 2540.6 2414.5 2361.5 2350.9 2372.1 2413.2
2528.6 2982.3 3934.9 5178 6383.9 7458.5 8432.3 9265.4 9995.1 10602.7
10825.6 10641.2 9947.4 7820.7 6559 4839.7 3036.7 2186.3 1590.7 930
626.2 517.4 452.4 376.8 258.7 45.1 0
3276.9 3119 2962.4 2794 2612.2 2476.9 2417.2 2393.3 2401.3 2433.1
2490.2 2726.3 3357.8 4379.3 5594.6 6808.5 8003.8 9146 10167.6 10906.5
11354.9 11416 11084.3 10508.5 9566.6 7948.1 6490.1 4983 3340.5 1546.9
785.4 517.4 391.4 258.7 102.2 0 0
3276.9 3125.6 2994.3 2852.3 2705.1 2592.3 2524.6 2498.1 2494.1 2519.3
2561.8 2649.4 2930.6 3563.4 4538.5 5695.4 6988.9 8322.2 9646.2 10759.3
11569.9 12007.7 12024.9 11705.2 11271.4 10678.3 9849.2 8420.4 6264.5 3783.7
1615.9 562.5 234.8 131.3 51.7 4 0
3276.9 3152.2 3035.4 2937.2 2831.1 2746.2 2699.8 2678.5 2675.9 2695.8
2734.3 2790 2906.7 3166.8 3696.1 4513.3 5582.6 6803.2 8079.4 9345
10549.7 11569.9 12343.3 12655.1 12685.6 12671 12686.9 12328.7 10675.7 7588.5
4232.1 1424.8 362.2 134 33.2 2.7 0
3276.9 3178.7 3089.8 3026.1 2975.7 2942.5 2935.9 2947.9 2971.7 3003.6
3051.3 3117.7 3203.9 3347.2 3586 3994.6 4630.1 5484.4 6447.6 7482.4
8607.4 9770.9 10903.9 11928.1 12832.9 13574.5 14350.6 15125.3 15110.7 12737.3
7909.6 3349.8 872.9 246.8 74.3 5.3 0
3276.9 3214.5 3161.4 3130.9 3127 3145.5 3184 3250.3 3314 3391
3494.4 3599.2 3704.1 3846 4031.7 4319.6 4765.4 5391.6 6125.2 6991.5
7978.6 8965.6 9993.8 10972.9 12235.9 13536 15114.7 16599.3 17344.9 16453.3
12972.2 7075.1 1982 421.9 90.2 6.6 0
3276.9 3254.3 3235.7 3254.3 3292.8 3356.5 3437.4 3532.9 3623.1 3724
3834.1 3945.5 4063.6 4220.1 4425.8 4724.3 5138.2 5715.3 6433 7264.8
8269.1 9338.4 10529.8 11825.9 13230.9 14792.3 16440.1 17990.9 18789.6 17994.9
14163.5 6525.9 1386.4 359.5 74.3 6.6 0
3276.9 3253 3247.7 3271.6 3318 3392.3 3485.2 3575.4 3680.2 3777
3885.8 3991.9 4114 4259.9 4470.9 4774.7 5197.9 5776.3 6508.6 7406.8
8425.7 9542.7 10760.6 12112.5 13553.2 15138.6 16791.6 18269.5 18928.9 17785.3
13351.6 5434 1054.7 279.9 55.7 5.3 0
3276.9 3279.5 3300.7 3373.7 3462.6 3583.3 3729.3 3875.2 4019.8 4165.7
4307.7 4460.3 4623.4 4843.7 5164.7 5576 6080.1 6722.2 7491.7 8354
9274.7 10229.9 11262.1 12237.2 13131.4 13888.9 14475.3 14654.4 14001.6 11967.9
7678.8 2254 409.9 126 31.8 10.6 0
3276.9 3291.5 3331.3 3410.9 3525 3668.2 3826.1 3991.9 4155.1 4303.7
4448.3 4588.9 4738.9 4921.9 5140.8 5438 5833.4 6314.9 6854.9 7413.4
7978.6 8547.7 9099.6 9536.1 9764.3 9766.9 9558.6 9086.3 8115.2 6740.8
4374 1468.6 327.7 107.5 41.1 15.9 0
3276.9 3294.1 3343.2 3422.8 3540.9 3674.9 3816.8 3953.5 4068.9 4156.4
4206.9 4238.7 4249.3 4265.2 4297.1 4348.8 4486.8 4780 5151.4 5515
5752.4 5861.2 5840 5544.1 4894.1 4034.4 3080.5 2019.2 1175.4 634.1
339.6 149.9 62.4 25.2 9.3 1.3 0
3276.9 3302.1 3331.3 3387 3428.1 3450.7 3453.3 3400.2 3303.4 3137.6
2904.1 2612.2 2280.5 1946.2 1623.8 1322.7 1053.4 871.6 807.9 800
807.9 802.6 721.7 571.8 408.6 273.3 181.8 138 114.1 92.9
71.6 45.1 18.6 8 2.7 0 0
3276.9 3303.4 3296.8 3251.7 3154.8 3007.6 2807.2 2518 2139.9 1700.8
1290.8 955.2 712.4 583.7 537.3 528 521.4 513.4 500.2 485.6
463 413.9 341 265.3 204.3 161.9 128.7 100.8 78.3 58.4
38.5 18.6 8 2.7 0 0 0
3276.9 3284.8 3214.5 3044.7 2788.7 2455.7 2001.9 1504.4 1079.9 784.1
627.5 559.9 518.7 484.2 453.7 428.5 415.2 400.7 387.4 374.1
352.9 315.7 268 217.6 171.1 136.6 110.1 84.9 63.7 43.8
22.6 10.6 4 0 0 0 0
3276.9 3260.9 3099.1 2815.2 2419.8 1929 1363.8 932.6 696.5 615.6
575.8 538.6 492.2 436.5 379.4 331.7 295.8 279.9 290.5 306.5
306.5 287.9 254.7 212.3 167.2 132.7 103.5 80.9 59.7 39.8
25.2 10.6 4 0 0 0 0
3276.9 3251.7 3011.5 2608.2 2069.6 1432.8 935.3 693.8 630.2 595.7
559.9 509.4 449.7 386.1 325 273.3 230.8 209.6 200.3 197.7
199 199 193.7 176.4 155.2 132.7 111.4 88.9 71.6 57
42.5 25.2 5.3 0 0 0 0
3276.9 3247.7 2939.9 2462.3 1822.8 1168.8 768.1 654 618.2 585.1
540 481.6 417.9 352.9 297.2 250.7 221.6 205.6 195 185.7
176.4 168.5 161.9 153.9 143.3 128.7 110.1 92.9 79.6 65
47.8 29.2 5.3 0 0 0 0
3276.9 3231.8 2874.9 2331 1630.5 997.7 699.2 642.1 611.6 573.1
524 469.6 411.3 347.6 291.9 250.7 225.5 212.3 203 195
184.4 176.4 167.2 157.9 145.9 126 100.8 86.2 71.6 57
39.8 18.6 2.7 0 0 0 0
3276.9 3230.4 2855 2281.9 1552.2 934 677.9 636.8 608.9 567.8
517.4 467 412.6 352.9 295.8 252.1 228.2 214.9 204.3 196.3
188.4 179.1 168.5 156.5 139.3 112.8 82.3 69 55.7 41.1
26.5 9.3 0 0 0 0 0
3276.9 3233.1 2843 2262 1519 914.1 677.9 635.5 606.3 566.5
514.7 464.3 412.6 351.6 294.5 250.7 228.2 214.9 205.6 197.7
189.7 179.1 168.5 156.5 138 108.8 79.6 67.7 53.1 39.8
23.9 8 0 0 0 0 0
